90BNR19E

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

90BNR19ETYNV1VSUHP4Y

Boundary Dimensions

BNR: 18° Bearing Type
d 90 mm Bore diameter
D 125 mm Outside diameter
B 18 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 39.5 kN Basic Dynamic Load Rating
C0r 29.7 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 12000 min-1 Limiting Speed
Oil (Oil-air) 14000 min-1 Limiting Speed

Dimensions

18° Contact Angle
a 26.5 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 97 mm Diameter of Shaft Abutment
Da(max.) 118 mm Diameter of Housing Abutment
Db(max.) 120 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 43.0 kN Permissible Axial Load

Calculation factors

f0 10.9 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 98N 75N/μm 0μm
L 282N 109N/μm -8μm
M 711N 156N/μm -21μm

Additional information

3.4 g/brg Recommended Grease Quantities

Mass

0.552 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
90BNR19ETYNV1VSUHP4Y 39.5 29.7 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 12000 14000 0.552

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BNR
NSK Product Type Super Precision Bearing
Designations 90BNR19E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.