90TMP93

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

90TMP93

Boundary Dimensions

d 90 mm Bore diameter
D 155 mm Outside diameter
T,T3 39 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 250000 N Basic dynamic load rating
C0a 885000 N Basic static load rating

Speeds

Grease 630 min-1 Grease lubrication
Oil (Oil-bath) 1900 min-1 Oil-bath lubrication

Dimensions

Dw 16 mm
t 11.5 mm Height shaft washer
d1 155 mm Outside diameter shaft washer
D1 92 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 144 mm Diameter of shaft abutment
Da (max.) 101 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 3.3 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 90TMP93
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.