AEL204 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

AEL204

Included products

Bearing AEL204 Bearing

Nominal Dimensions

d 20 mm Bore diameter
D 47 mm Outside diameter
B1 31 mm Overall bearing width
B,B4 21.5 mm Width of inner ring
C 14 mm Outer ring width
r(min.) 1 mm Chamfer dimension
S1 23.5 mm Distance from locking device side face to raceway centre
G 4.8 mm Distance face to thread centre
ds M 6×0.75 Set screw
d3 33 mm Outside diameter of locking collar
B5 13.5 mm Width of locking collar

Basic Load Ratings

Cr 12.8 kN Basic dynamic load rating
C0r 6.65 kN Basic static load rating

Mass

Mass approx. 0.17 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations AEL204
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.