AEL206 Series

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

AEL206

Included products

Bearing AEL206 Bearing

Nominal Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B1 35.7 mm Overall bearing width
B,B4 23.8 mm Width of inner ring
C 16 mm Outer ring width
r(min.) 1 mm Chamfer dimension
S1 26.7 mm Distance from locking device side face to raceway centre
G 6 mm Distance face to thread centre
ds M 8×1 Set screw
d3 44.5 mm Outside diameter of locking collar
B5 15.9 mm Width of locking collar

Basic Load Ratings

Cr 19.5 kN Basic dynamic load rating
C0r 11.3 kN Basic static load rating

Mass

Mass approx. 0.31 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations AEL206
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.