The store will not work correctly when cookies are disabled.
Round Flanged Unit, Pressed Steel Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
AEL201
|
|
Bearing |
|
Housing
|
PF204 |
|
Housing |
|
Rubber ring
|
R201 |
|
Rubber ring |
Nominal Dimensions
|
d
|
12 |
mm |
Bore diameter |
|
L,H
|
90 |
mm |
Overall length |
|
J
|
71.5 |
mm |
Pitch diameter of attachment bolts |
|
N
|
9 |
mm |
Diameter of attachment bolt hole |
|
A1
|
4 |
mm |
Flange width |
|
A
|
16 |
mm |
Base width |
|
B,B1,B2
|
28.6 |
mm |
Width of inner ring |
|
H1
|
56 |
mm |
Abutment diameter |
|
S
|
6.5 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Permissible housing load
|
CR
|
1 |
kN |
Radial |
|
CA
|
0.2 |
kN |
Axial |
Basic Load Ratings
|
Cr
|
9.6 |
kN |
Basic dynamic load rating |
|
C0r
|
4.6 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
AELRPF201 |
Copyright © 2013-present Magento, Inc. All rights reserved.