AELS206W3 X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

AELS206N

Included products

Bearing AELS206N Bearing

Nominal Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B1 35.7 mm Overall bearing width
B,B4 23.8 mm Width of inner ring
C 16 mm Outer ring width
r(min.) 1 mm Chamfer dimension
r1(min.) 0.6 mm Chamfer dimension
S1 26.7 mm Distance from locking device side face to raceway centre
G 6 mm Distance face to thread centre
ds M 8×1 Set screw
d3 44.5 mm Outside diameter of locking collar
D1 59.61 mm Diameter of snap ring groove
B5 15.9 mm Width of locking collar
a 3.18 mm Distance outer ring from side face to snap ring groove
b 2.05 mm Width of snap ring groove

Basic Load Ratings

Cr 19.5 kN Basic dynamic load rating
C0r 11.3 kN Basic static load rating

Mass

Mass approx. 0.31 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations AELS206N
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.