AELS207W3 X AS3S

Eccentric Locking Collar Type
Tap the image to enlarge it.

Designations

AELS207N

Included products

Bearing AELS207N Bearing

Nominal Dimensions

d 35 mm Bore diameter
D 72 mm Outside diameter
B1 38.9 mm Overall bearing width
B,B4 25.4 mm Width of inner ring
C 17 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
r1(min.) 0.6 mm Chamfer dimension
S1 29.4 mm Distance from locking device side face to raceway centre
G 6.8 mm Distance face to thread centre
ds M10×1.25 Set screw
d3 55.5 mm Outside diameter of locking collar
D1 68.81 mm Diameter of snap ring groove
B5 17.5 mm Width of locking collar
a 3.18 mm Distance outer ring from side face to snap ring groove
b 2.05 mm Width of snap ring groove

Basic Load Ratings

Cr 25.7 kN Basic dynamic load rating
C0r 15.3 kN Basic static load rating

Mass

Mass approx. 0.5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations AELS207N
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.