The store will not work correctly when cookies are disabled.
Eccentric Locking Collar Type
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
40 |
mm |
Bore diameter |
|
D
|
80 |
mm |
Outside diameter |
|
B1
|
43.7 |
mm |
Overall bearing width |
|
B,B4
|
30.2 |
mm |
Width of inner ring |
|
C
|
18 |
mm |
Outer ring width |
|
r(min.)
|
1.5 |
mm |
Chamfer dimension |
|
r1(min.)
|
0.6 |
mm |
Chamfer dimension |
|
S1
|
32.7 |
mm |
Distance from locking device side face to raceway centre |
|
G
|
6.8 |
mm |
Distance face to thread centre |
|
ds
|
M10×1.25 |
|
Set screw |
|
d3
|
60 |
mm |
Outside diameter of locking collar |
|
D1
|
76.81 |
mm |
Diameter of snap ring groove |
|
B5
|
18.3 |
mm |
Width of locking collar |
|
a
|
3.18 |
mm |
Distance outer ring from side face to snap ring groove |
|
b
|
2.05 |
mm |
Width of snap ring groove |
Basic Load Ratings
|
Cr
|
29.1 |
kN |
Basic dynamic load rating |
|
C0r
|
17.8 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
0.64 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
AELS208N |
Copyright © 2013-present Magento, Inc. All rights reserved.