The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
AH2260
Withdrawal sleeve
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Associated products
Dimensions
|
d1
|
280 |
mm |
Shaft diameter |
|
d
|
300 |
mm |
Nominal bore diameter |
|
B3
|
170 |
mm |
Width of withdrawal sleeve |
|
B4
|
178 |
mm |
Width sleeve and bearing before sleeve is driven into bore |
|
G
|
Tr330x5 |
|
Screw thread |
|
G1
|
26 |
mm |
Length thread |
Mass
|
Mass
|
18 |
kg |
Mass (approx.) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
AH2260 |
Copyright © 2013-present Magento, Inc. All rights reserved.