The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
AL76
Stopper
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Basic Dimensions
|
t1
|
5 |
mm |
Key width |
|
S
|
32 |
mm |
Width |
|
L2
|
15 |
mm |
Height |
|
S1
|
14 |
mm |
Inside dimension under inner tab |
|
i
|
40 |
mm |
Inner tab width |
|
L3
|
50 |
mm |
Key width |
Mass
|
Mass
|
7.95 |
kg |
Mass (approx.:per 100 pcs) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
AL76 |
Copyright © 2013-present Magento, Inc. All rights reserved.