The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
AN100
Nut
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Associated products
Shaft diameter (Reference)
|
d
|
500 |
mm |
Shaft diameter (Reference) |
Basic Dimensions
|
d2
|
630 |
mm |
Outside diameter lock nut |
|
B
|
80 |
mm |
Width lock nut |
|
G
|
Tr500x5 |
|
Thread size |
|
d1
|
580 |
mm |
Diameter locating side face |
|
g
|
584 |
mm |
Distance between locating slots |
|
b
|
40 |
mm |
Width locating slot |
|
h
|
23 |
mm |
Depth locating slot |
|
d3
|
502.5 |
mm |
Thread diameter |
|
r
|
1 |
mm |
Locating slot chanfer |
Tapped Holes
|
l
|
27 |
mm |
Depth of thread hole |
|
(S)
|
M16×2 |
|
Screw Thread |
|
d4
|
539 |
mm |
Pitch diameter of thread hole |
Mass
|
Mass
|
63.5 |
kg |
Mass (approx.) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
AN100 |
Copyright © 2013-present Magento, Inc. All rights reserved.