The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
AN23
Nut
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Associated products
|
Lock-Washer
|
AW23
|
|
Lock-Washer |
Shaft diameter (Reference)
|
d
|
115 |
mm |
Shaft diameter (Reference) |
Basic Dimensions
|
d2
|
150 |
mm |
Outside diameter lock nut |
|
B
|
19 |
mm |
Width lock nut |
|
G
|
M115x2 |
|
Thread size |
|
d1
|
137 |
mm |
Diameter locating side face |
|
g
|
140 |
mm |
Distance between locating slots |
|
b
|
12 |
mm |
Width locating slot |
|
h
|
5 |
mm |
Depth locating slot |
|
d3
|
116 |
mm |
Thread diameter |
|
r
|
0.7 |
mm |
Locating slot chanfer |
Mass
|
Mass
|
1.01 |
kg |
Mass (approx.) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
AN23 |
Copyright © 2013-present Magento, Inc. All rights reserved.