The store will not work correctly when cookies are disabled.
Round Flanged Unit, Pressed Steel Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
AS208
|
|
Bearing |
|
Housing
|
PF208 |
|
Housing |
Nominal Dimensions
|
d
|
40 |
mm |
Bore diameter |
|
L,H
|
148 |
mm |
Overall length |
|
J
|
119 |
mm |
Pitch diameter of attachment bolts |
|
N
|
13.5 |
mm |
Diameter of attachment bolt hole |
|
A1
|
6.8 |
mm |
Flange width |
|
A
|
21 |
mm |
Base width |
|
B,B1,B2
|
38 |
mm |
Width of inner ring |
|
H1
|
91 |
mm |
Abutment diameter |
|
S
|
9 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
29.1 |
kN |
Basic dynamic load rating |
|
C0r
|
17.8 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
ASPF208 |
Copyright © 2013-present Magento, Inc. All rights reserved.