The store will not work correctly when cookies are disabled.
Take-up Mini stretcher unit
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
17 |
mm |
Bore diameter |
|
L
|
260 |
mm |
Overall length |
|
H
|
100 |
mm |
Overall height |
|
J
|
235 |
mm |
Distance between attachment bolts |
|
J1
|
83.5 |
mm |
Distance between attachment bolts |
|
A
|
31 |
mm |
Base width |
|
J,J2
|
100 |
mm |
Travel |
|
B
|
22 |
mm |
Width of inner ring |
|
S
|
6 |
mm |
Distance from Opposite side face of locking device to raceway centre |
|
J2
|
100 |
mm |
Travel |
Mounting information
Basic Load Ratings
|
Cr
|
9.6 |
kN |
Basic dynamic load rating |
|
C0r
|
4.6 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
ASPT203-10 |
Copyright © 2013-present Magento, Inc. All rights reserved.