ASS205N

Set Screw Type
Tap the image to enlarge it.

Designations

ASS205N

Included products

Bearing ASS205N Bearing

Nominal Dimensions

d 25 mm Bore diameter
D 52 mm Outside diameter
B,B4 27 mm Width of inner ring
C 15 mm Outer ring width
r(min.) 1 mm Chamfer dimension
r1(min.) 0.6 mm Chamfer dimension
S1 19.5 mm Distance from locking device side face to raceway centre
G 5 mm Distance face to thread centre
ds M5×0.8 Set screw
d4 33.9 mm Outside diameter of inner ring
D1 49.73 mm Diameter of snap ring groove
a 2.38 mm Distance outer ring from side face to snap ring groove
b 1.5 mm Width of snap ring groove

Basic Load Ratings

Cr 14 kN Basic dynamic load rating
C0r 7.85 kN Basic static load rating

Mass

Mass approx. 0.2 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations ASS205N
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.