The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
AW24X
Lock-Washer
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Shaft diameter (Reference)
|
d
|
120 |
mm |
Shaft diameter (Reference) |
Basic Dimensions
|
d3
|
120 |
mm |
Bore diameter |
|
d5
|
164 |
mm |
Outside diameter |
|
B1
|
2 |
mm |
Thickness material |
|
M
|
115 |
mm |
Inside dimension under inner tab |
|
f1
|
14 |
mm |
Width inner tab |
|
f
|
12 |
mm |
Width outer tab |
|
d4
|
138 |
mm |
Side face diameter |
|
|
19 |
|
Number of Teeth |
Mass
|
Mass
|
10.5 |
kg |
Mass (approx.:per 100 pcs) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
AW24X |
Copyright © 2013-present Magento, Inc. All rights reserved.