BL206ZZ Series

Maximum-Type Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

BL206ZZ

Boundary Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B 16 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 23200 N Basic dynamic load rating
C0r 16300 N Basic static load rating

Speeds

Grease 10000 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 35 mm Diameter of shaft abutment
Da (max.) 57 mm Diameter of housing abutment
db (max.) 38.5 mm Diameter of shaft abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.215 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 DGBB_MT
NSK Product Type Bearing
Designations BL206ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.