BL306 Series

Maximum-Type Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

BL306

Boundary Dimensions

d 30 mm Bore diameter
D 72 mm Outside diameter
B 19 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 30500 N Basic dynamic load rating
C0r 20700 N Basic static load rating

Speeds

Grease 9000 min-1 Grease lubrication
Oil (Oil-bath) 11000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 36.5 mm Diameter of shaft abutment
Da (max.) 65.5 mm Diameter of housing abutment
db (max.) 42 mm Diameter of shaft abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.364 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 DGBB_MT
NSK Product Type Bearing
Designations BL306
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.