BO17

Magneto Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Display units

Parts Number

BO17

Boundary Dimensions

d 17 mm Bore diameter
D 44 mm Outside diameter
B,C,T 11 mm Width
r (min.) 0.6 mm Chamfer dimension
r1 (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 8100 N Basic dynamic load rating
C0r 1500 N Basic static load rating

Speeds

Grease 16000 min-1 Grease lubrication
Oil (Oil-bath) 19000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 21 mm Diameter of shaft abutment
Da (max.) 40 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.08 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 DGBB_DGBB_MB
NSK Product Type Bearing
Designations BO17
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.