C-UCF203D1

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UCF203D1

Included products

Bearing UC203D1 Bearing
Housing F204D1 Housing

Nominal Dimensions

d 17 mm Bore diameter
L 86 mm Overall length
J 64 mm Distance between attachment bolts
N 12 mm Diameter of attachment bolt hole
A2 15 mm Flange width
A1 11 mm Flange width
A 25.5 mm Base width
A5 46 mm Width including end cover
A0 33.3 mm Overall width
B,B1,B2 31 mm Width of inner ring
t 2 mm Clearance
S 12.7 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M10 Bolt size

Basic Load Ratings

Cr 12.8 kN Basic dynamic load rating
C0r 6.65 kN Basic static load rating

Mass

mass 0.8 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UCF203D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.