The store will not work correctly when cookies are disabled.
Square Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC214D1
|
|
Bearing |
|
Housing
|
F214D1 |
|
Housing |
Nominal Dimensions
|
d
|
70 |
mm |
Bore diameter |
|
L
|
193 |
mm |
Overall length |
|
J
|
152 |
mm |
Distance between attachment bolts |
|
N
|
19 |
mm |
Diameter of attachment bolt hole |
|
A2
|
31 |
mm |
Flange width |
|
A1
|
22 |
mm |
Flange width |
|
A5
|
98 |
mm |
Width including end cover |
|
A0
|
75.4 |
mm |
Overall width |
|
B,B1,B2
|
74.6 |
mm |
Width of inner ring |
|
t
|
4 |
mm |
Clearance |
|
S
|
31.2 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
62 |
kN |
Basic dynamic load rating |
|
C0r
|
44 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
C-UCF214D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.