C-UCFC208D1 X AS3S

Round Flanged Unit, Cast Housing with Spigot Joint
Tap the image to enlarge it.

Designations

C-UCFC208D1

Included products

Bearing UC208D1 Bearing
Housing FC208D1 Housing

Nominal Dimensions

d 40 mm Bore diameter
L,H 145 mm Overall length
H3 100 mm Outer diameter of Spigot Joint
J 120 mm Pitch diameter of attachment bolts
J1 84.9 mm Distance between attachment bolts
N 14 mm Diameter of attachment bolt hole
A3 10 mm Height of of Spigot Joint
A2 11 mm Flange width
A1 27.5 mm Flange width
A5 66 mm Width including end cover
B,B1,B2 49.2 mm Width of inner ring
t 3 mm Clearance
S 19 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M12 Bolt size

Basic Load Ratings

Cr 29.1 kN Basic dynamic load rating
C0r 17.8 kN Basic static load rating

Mass

mass 2.4 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UCFC208D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.