C-UCFL317D1

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UCFL317D1

Included products

Bearing UC317D1 Bearing
Housing FL317D1 Housing

Nominal Dimensions

d 85 mm Bore diameter
L,L1 234 mm Overall height
J 300 mm Distance between attachment bolts
N 38 mm Diameter of attachment bolt hole
A2 44 mm Flange width
A1 32 mm Flange width
A5 127 mm Width including end cover
B,B1,B2 96 mm Width of inner ring
t 5 mm Clearance
H 370 mm Overall length
L2 110 mm Height of spherical seat centre
S 40 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M33 Bolt size

Basic Load Ratings

Cr 133 kN Basic dynamic load rating
C0r 97 kN Basic static load rating

Mass

mass 18 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UCFL317D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.