C-UKF208D1

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UKF208D1

Included products

Bearing UK208D1 Bearing
Housing F208D1 Housing

Associated products

Adapter sleeve H2308X Adapter sleeve

Nominal Dimensions

d 35 mm Bore diameter
L 130 mm Overall length
J 102 mm Distance between attachment bolts
N 16 mm Diameter of attachment bolt hole
A2 21 mm Flange width
A1 15 mm Flange width
A5 66 mm Width including end cover
A0 46.5 mm Overall width
B,B1,B2 46 mm Width of inner ring
F 46 mm Diameter of housing abutment
t 3 mm Clearance

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 29.1 kN Basic dynamic load rating
C0r 17.8 kN Basic static load rating

Mass

mass 2.4 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKF208D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.