C-UKF308D1 X AS3S

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UKF308D1

Included products

Bearing UK308D1 Bearing
Housing F308D1 Housing

Associated products

Adapter sleeve H2308X Adapter sleeve

Nominal Dimensions

d 35 mm Bore diameter
L 150 mm Overall length
J 112 mm Distance between attachment bolts
N 19 mm Diameter of attachment bolt hole
A2 23 mm Flange width
A1 17 mm Flange width
A5 76 mm Width including end cover
A0 50 mm Overall width
B,B1,B2 46 mm Width of inner ring
t 3 mm Clearance

Mounting information

G M16 Bolt size

Basic Load Ratings

Cr 40.5 kN Basic dynamic load rating
C0r 24 kN Basic static load rating

Mass

mass 3.5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKF308D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.