C-UKFC211D1 X AS3S

Round Flanged Unit, Cast Housing with Spigot Joint
Tap the image to enlarge it.

Designations

C-UKFC211D1

Included products

Bearing UK211D1 Bearing
Housing FC211D1 Housing

Associated products

Adapter sleeve H2311X Adapter sleeve

Nominal Dimensions

d 50 mm Bore diameter
L,H 185 mm Overall length
H3 125 mm Outer diameter of Spigot Joint
J 150 mm Pitch diameter of attachment bolts
J1 106.1 mm Distance between attachment bolts
N 19 mm Diameter of attachment bolt hole
A3 12 mm Height of of Spigot Joint
A2 13 mm Flange width
A1 32.5 mm Flange width
A5 75 mm Width including end cover
B,B1,B2 59 mm Width of inner ring
F 64 mm Diameter of housing abutment
t 4 mm Clearance

Mounting information

G M16 Bolt size

Basic Load Ratings

Cr 43.5 kN Basic dynamic load rating
C0r 29.2 kN Basic static load rating

Mass

mass 5.1 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFC211D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.