The store will not work correctly when cookies are disabled.
Round Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UK216D1
|
|
Bearing |
|
Housing
|
FC216D1 |
|
Housing |
Associated products
|
Adapter sleeve
|
H2316X
|
|
Adapter sleeve |
Nominal Dimensions
|
d
|
70 |
mm |
Bore diameter |
|
L,H
|
240 |
mm |
Overall length |
|
H3
|
170 |
mm |
Outer diameter of Spigot Joint |
|
J
|
200 |
mm |
Pitch diameter of attachment bolts |
|
J1
|
141.4 |
mm |
Distance between attachment bolts |
|
N
|
23 |
mm |
Diameter of attachment bolt hole |
|
A3
|
16 |
mm |
Height of of Spigot Joint |
|
A2
|
18 |
mm |
Flange width |
|
A1
|
43 |
mm |
Flange width |
|
A5
|
106 |
mm |
Width including end cover |
|
B,B1,B2
|
78 |
mm |
Width of inner ring |
|
F
|
90 |
mm |
Diameter of housing abutment |
|
t
|
4 |
mm |
Clearance |
Mounting information
Basic Load Ratings
|
Cr
|
72.5 |
kN |
Basic dynamic load rating |
|
C0r
|
53 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
C-UKFC216D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.