C-UKFL307D1

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UKFL307D1

Included products

Bearing UK307D1 Bearing
Housing FL307D1 Housing

Associated products

Adapter sleeve H2307X Adapter sleeve

Nominal Dimensions

d 30 mm Bore diameter
L,L1 110 mm Overall height
J 141 mm Distance between attachment bolts
N 20 mm Diameter of attachment bolt hole
A2 20 mm Flange width
A1 16 mm Flange width
A5 68 mm Width including end cover
B,B1,B2 43 mm Width of inner ring
t 3 mm Clearance
H 185 mm Overall length
L2 50 mm Height of spherical seat centre

Mounting information

G M20 Bolt size

Basic Load Ratings

Cr 33.5 kN Basic dynamic load rating
C0r 19.1 kN Basic static load rating

Mass

mass 2.2 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFL307D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.