C-UKFX09D1

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UKFX09D1

Included products

Bearing UKX09D1 Bearing
Housing FX09D1 Housing

Associated products

Adapter sleeve H2309X Adapter sleeve

Nominal Dimensions

d 40 mm Bore diameter
L 143 mm Overall length
J 111 mm Distance between attachment bolts
N 19 mm Diameter of attachment bolt hole
A2 23 mm Flange width
A1 14 mm Flange width
A5 73 mm Width including end cover
A0 50 mm Overall width
B,B1,B2 50 mm Width of inner ring
F 52 mm Diameter of housing abutment
t 3 mm Clearance

Mounting information

G M16 Bolt size

Basic Load Ratings

Cr 35 kN Basic dynamic load rating
C0r 23.2 kN Basic static load rating

Mass

mass 3 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFX09D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.