C-UKFX11D1

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UKFX11D1

Included products

Bearing UKX11D1 Bearing
Housing FX11D1 Housing

Associated products

Adapter sleeve H2311X Adapter sleeve

Nominal Dimensions

d 50 mm Bore diameter
L 175 mm Overall length
J 143 mm Distance between attachment bolts
N 19 mm Diameter of attachment bolt hole
A2 29 mm Flange width
A1 20 mm Flange width
A5 86 mm Width including end cover
A0 60 mm Overall width
B,B1,B2 59 mm Width of inner ring
F 64 mm Diameter of housing abutment
t 4 mm Clearance

Mounting information

G M16 Bolt size

Basic Load Ratings

Cr 52.5 kN Basic dynamic load rating
C0r 36 kN Basic static load rating

Mass

mass 5.4 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFX11D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.