C-UKFX15D1 X AS3S

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

C-UKFX15D1

Included products

Bearing UKX15D1 Bearing
Housing FX15D1 Housing

Associated products

Adapter sleeve H2315X Adapter sleeve

Nominal Dimensions

d 65 mm Bore diameter
L 197 mm Overall length
J 152 mm Distance between attachment bolts
N 23 mm Diameter of attachment bolt hole
A2 40 mm Flange width
A1 24 mm Flange width
A5 112 mm Width including end cover
A0 77.5 mm Overall width
B,B1,B2 73 mm Width of inner ring
t 4 mm Clearance

Mounting information

G M20 Bolt size

Basic Load Ratings

Cr 72.5 kN Basic dynamic load rating
C0r 53 kN Basic static load rating

Mass

mass 10 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFX15D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.