The store will not work correctly when cookies are disabled.
Take-up Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UKX15D1
|
|
Bearing |
|
Housing
|
TX15D1 |
|
Housing |
Associated products
|
Adapter sleeve
|
H2315X
|
|
Adapter sleeve |
Nominal Dimensions
|
d
|
65 |
mm |
Bore diameter |
|
L,L4
|
235 |
mm |
Overall length |
|
L4
|
235 |
mm |
Overall length |
|
H2
|
111 |
mm |
Height of attachment end |
|
H
|
184 |
mm |
Overall height |
|
N2
|
70 |
mm |
Height of attachment slot |
|
N1
|
32 |
mm |
Length of attachment slot |
|
N
|
41 |
mm |
Diameter of attachment bolt hole |
|
L3
|
121 |
mm |
Length of piloting groove |
|
L2
|
121 |
mm |
Length attachment end |
|
L1
|
140 |
mm |
Distance from attachment end face to centre line of spherical seat diameter |
|
A2
|
48 |
mm |
Flange width |
|
A1
|
28 |
mm |
Flange width |
|
r
|
95 |
mm |
Housing radius |
|
A5
|
145 |
mm |
Width including end cover |
|
t
|
4 |
mm |
Clearance |
|
A
|
70 |
mm |
Overall width |
|
H1
|
165 |
mm |
Distance between bottoms of piloting grooves |
|
B1
|
73 |
mm |
Width of inner ring |
Basic Load Ratings
|
Cr
|
72.5 |
kN |
Basic dynamic load rating |
|
C0r
|
53 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
C-UKTX15D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.