CM-UCF205D1

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

CM-UCF205D1

Included products

Bearing UC205D1 Bearing
Housing F205D1 Housing

Nominal Dimensions

d 25 mm Bore diameter
L 95 mm Overall length
J 70 mm Distance between attachment bolts
N 12 mm Diameter of attachment bolt hole
A2 16 mm Flange width
A1 13 mm Flange width
A5 51 mm Width including end cover
A0 35.8 mm Overall width
B,B1,B2 34.1 mm Width of inner ring
t 2 mm Clearance
S 14.3 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M10 Bolt size

Basic Load Ratings

Cr 14 kN Basic dynamic load rating
C0r 7.85 kN Basic static load rating

Mass

mass 0.9 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations CM-UCF205D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.