The store will not work correctly when cookies are disabled.
Round Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC206D1
|
|
Bearing |
|
Housing
|
FC206D1 |
|
Housing |
Nominal Dimensions
|
d
|
30 |
mm |
Bore diameter |
|
L,H
|
125 |
mm |
Overall length |
|
H3
|
80 |
mm |
Outer diameter of Spigot Joint |
|
J
|
100 |
mm |
Pitch diameter of attachment bolts |
|
J1
|
70.7 |
mm |
Distance between attachment bolts |
|
N
|
12 |
mm |
Diameter of attachment bolt hole |
|
A3
|
8 |
mm |
Height of of Spigot Joint |
|
A2
|
10 |
mm |
Flange width |
|
A1
|
24.5 |
mm |
Flange width |
|
A5
|
56 |
mm |
Width including end cover |
|
B,B1,B2
|
38.1 |
mm |
Width of inner ring |
|
t
|
2 |
mm |
Clearance |
|
S
|
15.9 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
19.5 |
kN |
Basic dynamic load rating |
|
C0r
|
11.3 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
CM-UCFC206D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.