CM-UCFL306D1

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

CM-UCFL306D1

Included products

Bearing UC306D1 Bearing
Housing FL306D1 Housing

Nominal Dimensions

d 30 mm Bore diameter
L,L1 101 mm Overall height
J 134 mm Distance between attachment bolts
N 23 mm Diameter of attachment bolt hole
A2 18 mm Flange width
A1 15 mm Flange width
A5 60 mm Width including end cover
B,B1,B2 43 mm Width of inner ring
t 2 mm Clearance
H 180 mm Overall length
L2 45 mm Height of spherical seat centre
S 17 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M20 Bolt size

Basic Load Ratings

Cr 26.7 kN Basic dynamic load rating
C0r 15 kN Basic static load rating

Mass

mass 1.7 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations CM-UCFL306D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.