CM-UCFS313D1 X AS3S

Square Flanged Unit, Cast Housing with Spigot Joint
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

CM-UCFS313D1

Included products

Bearing UC313D1 Bearing
Housing FS313D1 Housing

Nominal Dimensions

d 65 mm Bore diameter
L 208 mm Overall length
H3 175 mm Outer diameter of Spigot Joint
J 166 mm Distance between attachment bolts
A3 18 mm Height of of Spigot Joint
A2 15 mm Flange width
A1 22 mm Flange width
A5 103 mm Width including end cover
B,B1,B2 75 mm Width of inner ring
t 4 mm Clearance
S 30 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M20 Bolt size

Basic Load Ratings

Cr 92.5 kN Basic dynamic load rating
C0r 60 kN Basic static load rating

Mass

mass 10 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations CM-UCFS313D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.