The store will not work correctly when cookies are disabled.
Take-up Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UC309D1
|
|
Bearing |
|
Housing
|
T309D1 |
|
Housing |
Nominal Dimensions
|
d
|
45 |
mm |
Bore diameter |
|
L,L4
|
181 |
mm |
Overall length |
|
L4
|
181 |
mm |
Overall length |
|
H2
|
90 |
mm |
Height of attachment end |
|
H
|
138 |
mm |
Overall height |
|
N2
|
55 |
mm |
Height of attachment slot |
|
N1
|
24 |
mm |
Length of attachment slot |
|
N
|
34 |
mm |
Diameter of attachment bolt hole |
|
L3
|
97 |
mm |
Length of piloting groove |
|
L2
|
20 |
mm |
Length attachment end |
|
L1
|
110 |
mm |
Distance from attachment end face to centre line of spherical seat diameter |
|
A2
|
38 |
mm |
Flange width |
|
A1
|
18 |
mm |
Flange width |
|
r
|
68 |
mm |
Housing radius |
|
A5
|
110 |
mm |
Width including end cover |
|
t
|
3 |
mm |
Clearance |
|
A
|
55 |
mm |
Overall width |
|
H1
|
125 |
mm |
Distance between bottoms of piloting grooves |
|
B
|
57 |
mm |
Width of inner ring |
|
S
|
22 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Basic Load Ratings
|
Cr
|
53 |
kN |
Basic dynamic load rating |
|
C0r
|
32 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
CM-UCT309D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.