CM-UKFL205D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

CM-UKFL205D1

Included products

Bearing UK205D1 Bearing
Housing FL205D1 Housing

Associated products

Adapter sleeve H2305X Adapter sleeve

Nominal Dimensions

d 20 mm Bore diameter
L,L1 74 mm Overall height
J 99 mm Distance between attachment bolts
N 16 mm Diameter of attachment bolt hole
A2 16 mm Flange width
A1 13 mm Flange width
A5 51 mm Width including end cover
B,B1,B2 35 mm Width of inner ring
F 30 mm Diameter of housing abutment
t 2 mm Clearance
H 130 mm Overall length
L2 34 mm Height of spherical seat centre

Mounting information

G M14 Bolt size

Basic Load Ratings

Cr 14 kN Basic dynamic load rating
C0r 7.85 kN Basic static load rating

Mass

mass 0.8 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations CM-UKFL205D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.