The store will not work correctly when cookies are disabled.
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
12 |
mm |
Bore diameter |
|
D
|
32 |
mm |
Outside diameter |
|
B,B4
|
10 |
mm |
Width of inner ring |
|
r(min.)
|
0.6 |
mm |
Chamfer dimension |
Basic Load Ratings
|
Cr
|
6.1 |
kN |
Basic dynamic load rating |
|
C0r
|
2.75 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
0.04 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
CS201LLU |
Copyright © 2013-present Magento, Inc. All rights reserved.