CS201LLU Series

Tight fit type
Tap the image to enlarge it.

Designations

CS201LLU

Included products

Bearing CS201LLU Bearing

Nominal Dimensions

d 12 mm Bore diameter
D 32 mm Outside diameter
B,B4 10 mm Width of inner ring
r(min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 6.1 kN Basic dynamic load rating
C0r 2.75 kN Basic static load rating

Mass

Mass approx. 0.04 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations CS201LLU
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.