E10 Series

Magneto Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
E10 Magneto Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

E10

Boundary Dimensions

d 10 mm Bore diameter
D 28 mm Outside diameter
B,C,T 8 mm Width
r (min.) 0.3 mm Chamfer dimension
r1 (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 5000 N Basic dynamic load rating
C0r 880 N Basic static load rating

Speeds

Grease 24000 min-1 Grease lubrication
Oil (Oil-bath) 30000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 12 mm Diameter of shaft abutment
Da (max.) 26 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Mass

(approx.) 0.021 kg

Properties

Cage ( ): Pressed steel cage
Radial Internal Clearance E
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 DGBB_DGBB_MB
NSK Product Type Bearing
Designations E10
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.