E19

Magneto Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

E19

Boundary Dimensions

d 19 mm Bore diameter
D 40 mm Outside diameter
B,C,T 9 mm Width
r (min.) 0.6 mm Chamfer dimension
r1 (min.) 0.2 mm Chamfer dimension

Basic Load Ratings

Cr 5550 N Basic dynamic load rating
C0r 1030 N Basic static load rating

Speeds

Grease 17000 min-1 Grease lubrication
Oil (Oil-bath) 20000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 23 mm Diameter of shaft abutment
Da (max.) 36 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.049 kg

Properties

Cage ( ): Pressed steel cage
Radial Internal Clearance E
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 DGBB_DGBB_MB
NSK Product Type Bearing
Designations E19
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.