F-UC207D1/LP99 Series

Set Screw Type
Tap the image to enlarge it.

Designations

F-UC207D1/LP99

Included products

Bearing F-UC207D1/LP99 Bearing

Nominal Dimensions

d 35 mm Bore diameter
D 72 mm Outside diameter
B,B4 42.9 mm Width of inner ring
C 20 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
S1 25.4 mm Distance from locking device side face to raceway centre
G 6 mm Distance face to thread centre
ds M6×0.75 Set screw
d4 46.8 mm Outside diameter of inner ring

Basic Load Ratings

Cr 19.7 kN Basic dynamic load rating
C0r 15.3 kN Basic static load rating

Mass

Mass approx. 0.49 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations F-UC207D1/LP99
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.