The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Stainless Steel Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
50 |
mm |
Bore diameter |
|
L,L1
|
115 |
mm |
Overall height |
|
H
|
189 |
mm |
Height of spherical seat centre |
|
J
|
157 |
mm |
Distance between attachment bolts |
|
N
|
19 |
mm |
Diameter of attachment bolt hole |
|
A2
|
22 |
mm |
Flange width |
|
A1
|
13 |
mm |
Flange width |
|
A
|
37 |
mm |
Base width |
|
A0
|
54.6 |
mm |
Overall width |
|
B,B1,B2
|
51.6 |
mm |
Width of inner ring |
|
S
|
19 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
27 |
kN |
Basic dynamic load rating |
|
C0r
|
23.2 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
F-UCFM210/LP99 |
Copyright © 2013-present Magento, Inc. All rights reserved.