F606MC3P6

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
F606MC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

F606MC3P6

Boundary Dimensions

d 6 mm Bore diameter
D 17 mm Outside diameter
B 6 mm Width
D1,2 19 mm Flange diameter
C1,2 1.2 mm Flange width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 2490 N Basic dynamic load rating
C0r 835 N Basic static load rating

Speeds

Grease 38000 min-1 Grease lubrication
Oil (Oil-bath) 45000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 8 mm Diameter of shaft abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 3.5 mm Ball Diameter

Mass

(approx.) 0.00658 kg

Properties

Types F60 series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC3
Tolerance ISO CLASS 6
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
F606 2490 835 ISO CLASS 6 38000 45000 6 3.5 0.137795 0.00658

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations F606
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.