F608DDMC3P5

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
F608DDMC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

F608DDMC3P5

Boundary Dimensions

d 8 mm Bore diameter
D 22 mm Outside diameter
B 7 mm Width
D1,2 25 mm Flange diameter
C1,2 1.5 mm Flange width
r1 (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 3650 N Basic dynamic load rating
C0r 1370 N Basic static load rating

Speeds

Grease 28000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 10.5 mm Diameter of shaft abutment
rb (max.) 0.3 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 3.969 mm Ball Diameter

Mass

(approx.) 0.0135 kg

Properties

Types F60 series
Cage ( ): Pressed steel cage
Seals,Shields DD: Rubber contact seal on both sides
Radial Internal Clearance MC3
Tolerance ISO CLASS 5
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
F608DD 3650 1370 ISO CLASS 5 28000 7 3.969 0.15626 0.0135

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations F608DD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.