F689ZZ1 Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
F689ZZ1MC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F689ZZ1MC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F689ZZ1MC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F689ZZ1MC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F689ZZ1MC5P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F689ZZ1MC5P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

F689ZZ1

Boundary Dimensions

d 9 mm Bore diameter
D 17 mm Outside diameter
B 5 mm Width
D1,2 19 mm Flange diameter
C1,2 1.1 mm Flange width
r1 (min.) 0.2 mm Chamfer dimension

Basic Load Ratings

Cr 1460 N Basic dynamic load rating
C0r 665 N Basic static load rating

Speeds

Grease 36000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 10.7 mm Diameter of shaft abutment
rb (max.) 0.2 mm Radius of shaft or housing fillet

Additional information

z 11 Number of Balls
Dw 2 mm Ball Diameter

Mass

(approx.) 0.00491 kg

Properties

Types F68 series
Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
F689ZZ1 1460 665 36000 11 2 0.07874 0.00491

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations F689ZZ1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.