F692 Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
F692MC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F692MC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F692MC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F692MC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F692MC5P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
F692MC5P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

F692

Boundary Dimensions

d 2 mm Bore diameter
D 6 mm Outside diameter
B 2.3 mm Width
D1,2 7.5 mm Flange diameter
C1,2 0.6 mm Flange width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 365 N Basic dynamic load rating
C0r 98 N Basic static load rating

Speeds

Grease 75000 min-1 Grease lubrication
Oil (Oil-bath) 90000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 3.2 mm Diameter of shaft abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 1.2 mm Ball Diameter

Mass

(approx.) 0.00035 kg

Properties

Types F69 series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
F692 365 98 75000 90000 6 1.2 0.047244 0.00035

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations F692
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.