FR0MC5

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
FR0MC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

FR0MC5

Boundary Dimensions

d 1.191 mm Bore diameter
D 3.967 mm Outside diameter
B 1.588 mm Width
D1,2 5.156 mm Flange diameter
C1,2 0.33 mm Flange width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 153 N Basic dynamic load rating
C0r 35 N Basic static load rating

Speeds

Grease 110000 min-1 Grease lubrication
Oil (Oil-bath) 130000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 2 mm Diameter of shaft abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 5 Number of Balls
Dw 0.8 mm Ball Diameter

Mass

(approx.) 0.00011 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC5
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
FR0 153 35 ANSI/ABEC 1 110000 130000 5 0.8 0.031496 0.00011

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID_WF
NSK Product Type Bearing
Designations FR0
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.