FR156ZZS Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
FR156ZZSMC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange Add to Compare
You can use this service by registering as a member.
FR156ZZSMC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

FR156ZZS

Boundary Dimensions

d 4.762 mm Bore diameter
D 7.938 mm Outside diameter
B 3.175 mm Width
D1,2 9.119 mm Flange diameter
C1,2 0.914 mm Flange width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 395 N Basic dynamic load rating
C0r 149 N Basic static load rating

Speeds

Grease 53000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 5.5 mm Diameter of shaft abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 10 Number of Balls
Dw 1 mm Ball Diameter

Mass

(approx.) 0.00053 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
FR156ZZS 395 149 53000 10 1 0.03937 0.00053

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID_WF
NSK Product Type Bearing
Designations FR156ZZS
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.